|   Bearing Life Cycle  |   Buy a bearing   |   Mounting   |   Lubrication   |   Alignment   |  Basic Condition Monitoring   |   Dismounting

Bearing Life Cycle  |  Buy a bearing  |  Mounting  |  Lubrication  |  Alignment  |  Basic Condition Monitoring  |  Dismounting

Dismounting a bearing

SKF Bearing Life Cycle Dismounting

When dismounting bearings, care must be taken not to damage other machine components, such as the shaft or housing, as damage can compromise the machine’s efficiency and lifetime. Individual applications may require mechanical, heat or hydraulic dismounting methods and tools to allow safe, correct and efficient bearing dismounting.  

Dismounting a bearing

SKF Bearing Life Cycle Dismounting

 


When dismounting bearings, care must be taken not to damage other machine components, such as the shaft or housing, as damage can compromise the machine’s efficiency and lifetime. Individual applications may require mechanical, heat or hydraulic dismounting methods and tools to allow safe, correct and efficient bearing dismounting.  

Maintenance Assessment

Maintenance Assessment is a SKF approach that allows a detailed assessment of customers’ maintenance knowledge and practices, to be made in an easy way. To help customers improve, the assessment delivers an expert level report highlighting their strengths and weaknesses in the maintenance processes. The assessment report includes information on best practices and a list of applicable SKF maintenance solutions, services and trainings.

Maintenance Assessment


Maintenance Assessment is a SKF approach that allows a detailed assessment of customers’ maintenance knowledge and practices, to be made in an easy way. The areas covered are basic condition monitoring, machinery alignment, mounting and dismounting of rolling bearings and lubrication. To help customers improve, the assessment delivers an expert level report highlighting their strengths and weaknesses in the maintenance processes. The assessment report includes information on best practices and a list of applicable SKF maintenance solutions, services and trainings. 

SKF Mechanical dismounting

Mechanical dismounting

Choosing the right puller for the job is critical. The puller type, and its maximum withdrawal capacity are crucial for completing any dismounting job safely and easily. Whenever possible, apply the withdrawal force to the ring with the interference fit. SKF offers a complete range of easy-to-use mechanical, hydraulic and hydraulically-assisted bearing pullers for use in many bearing applications.  

Dismounting using heat

Dismounting using heat

The inner rings of cylindrical roller bearings generally have a tight interference fit, which requires high forces to dismount. For bearings having a plain inner ring, using heating equipment facilitates easy and quick dismounting while reducing the risk of damage to the ring and shaft. SKF offers a range of heating equipment for dismounting plain cylindrical roller bearing inner rings.  

Constant model validation

Dismounting bearings using hydraulic techniques

The SKF hydraulic techniques are often the preferred method for dismounting larger bearings as well as other components. These techniques, which employ hydraulic pumps, nuts and oil injectors, allow the application of substantial forces to dismount bearings or other components.    
 

SKF Mechanical dismounting

Mechanical dismounting

Choosing the right puller for the job is critical. The puller type, and its maximum withdrawal capacity are crucial for completing any dismounting job safely and easily. Whenever possible, apply the withdrawal force to the ring with the interference fit.

Dismounting using heat

Dismounting using heat

The inner rings of cylindrical roller bearings generally have a tight interference fit, which requires high forces to dismount. For bearings having a plain inner ring, using heating equipment facilitates easy and quick dismounting while reducing the risk of damage to the ring and shaft.

Constant model validation

Dismounting bearings using hydraulic techniques

The SKF hydraulic techniques are often the preferred method for dismounting larger bearings as well as other components. These techniques, which employ hydraulic pumps, nuts and oil injectors, allow the application of substantial forces to dismount bearings or other components.    

SKF EasyPull 

Equipped with spring-operated arms, the SKF EasyPull is one of the most user friendly and safe tools on the market. Ergonomically designed, the spring-operated arms enable the user to position the puller behind the component with just one movement.

The SKF EasyPull is available in mechanical and hydraulically assisted versions, as well as complete kits with a tri-section pulling plate and a puller protection blanket.

Watch the video to learn all about this unique tool. 

SKF EasyPull 

Equipped with spring-operated arms, the SKF EasyPull is one of the most user friendly and safe tools on the market. Ergonomically designed, the spring-operated arms enable the user to position the puller behind the component with just one movement.

The SKF EasyPull is available in mechanical and hydraulically assisted versions, as well as complete kits with a tri-section pulling plate and a puller protection blanket.

Watch the video to learn all about this unique tool. 

SKF Deep Groove Ball bearing Puller Kit TMMD 100

 

SKF Deep Groove Ball bearing Puller Kit TMMD 100

The puller is suitable for use in both blind housings and shaft applications. The SKF TMMD 100 is suitable for dismounting up to 71 different SKF deep groove ball bearings, with shaft diameters ranging between 10 and 100 mm (0.4–3.9 in.).

Download TMMD 100 datasheet

SKF Deep Groove Ball bearing Puller Kit TMMD 100

SKF Deep Groove Ball bearing Puller Kit TMMD 100

The puller is suitable for use in both blind housings and shaft applications. The SKF TMMD 100 is suitable for dismounting up to 71 different SKF deep groove ball bearings, with shaft diameters ranging between 10 and 100 mm (0.4–3.9 in.).

Download TMMD 100 datasheet

SKF Mount

skf.com/mount

SKF offers a unique web-based, free of charge information service for the mounting and dismounting of SKF bearings and bearing housings. This service provides step-by-step instructions for mounting and dismounting. The system also provides information on proper tools and lubricants. With this free internet service, SKF’s expertise is at your fingertips around the clock worldwide. 

Go to skf.com/mount

SKF Bearing Failure Analysis

Bearing Failure Analysis

Most bearings outlive the equipment in which they are installed. Only some fail. When a problem occurs, inspection during operation or standstill and immediate trouble-shooting can give hints about what is happening. SKF provides specific training courses on how to recognise bearing failure and what to do with it.

Download Bearing Failure Analysis brochure

SKF Training solutions

SKF Training Solutions

Manufacturing processes are constantly evolving. Stay on top of developments in your industry with effective employee training. Enhancing employee competencies is a well-proven way to increase job satisfaction, boost productivity and add value to the business. 

Find out more about SKF Training

SKF Mount

skf.com/mount

SKF offers a unique web-based, free of charge information service for the mounting and dismounting of SKF bearings and bearing housings. This service provides step-by-step instructions for mounting and dismounting. The system also provides information on proper tools and lubricants. With this free internet service, SKF’s expertise is at your fingertips around the clock worldwide. 

Go to skf.com/mount

 

SKF Bearing Failure Analysis

Bearing Failure Analysis

Most bearings outlive the equipment in which they are installed. Only some fail. When a problem occurs, inspection during operation or standstill and immediate trouble-shooting can give hints about what is happening. SKF provides specific training courses on how to recognize bearing failure and what to do with it. 

Download Bearing Failure Analysis brochure

SKF Training solutions

SKF Training Solutions

Manufacturing processes are constantly evolving. Stay on top of developments in your industry with effective employee training. Enhancing employee competencies is a well-proven way to increase job satisfaction, boost productivity and add value to the business. 

Find out more about SKF Training

 

Get in touch with the team to learn more about the benefits of how to prevent premature bearing failure. 

Get in touch with the team to learn more about the benefits of how to prevent premature bearing failure.