Wireless IMx-1 sensors
Wireless IMx-1 sensors
Part Number |
Description |
CMWA 6100 |
SKF Enlight Collect IMx-1 |
CMWA 6600 |
SKF Enlight Collect Gateway, supplied with power supply cable (1.5 m) and Ethernet cable (1 m), each with mating M12 connector |
Mounting accessories for SKF Enlight Collect IMx-1 sensors
CMAC 230-05 |
Acc, stud, mtg, 1/4-28 to 1/4-28, 5-pack |
CMAC 231-05 |
Acc, stud, mtg, 1/4-28 to M8, 5-pack |
CMSS 910F |
Acc, snsr, cementing stud, 1/4-28, Female |
CMSS 910M |
Acc, snsr, cementing stud, 1/4-28, Male |
Accessories for SKF Enlight Collect Gateway
CMAC 6600-NETCBL-1.0M |
Ethernet cable (1 m) |
The SKF Enlight Collect Manager app for Android devices is available from the Google Play store. This app provides features to commission and manage the SKF Enlight Collect IMx-1 system.
Hardware
Sensor to gateway communication; Encrypted AES (128 Bit)
Gateway/App to host network communication; Encrypted TLS (4096 bit)
Certificates traceable to SKF Wi-Fi: EAP TLS, TTLS and PEAP.
Randomized passwords – unique for each gateway Hashing of sensitive configuration data
Item numbers
CMWA 6100-EX, Wireless IMx-1 sensor – ATEX zone 1 certified
CMWA 6600-EX, Gateway IMx-1 – ATEX zone 2 certified
Talk to us about automating predictive maintenance for reliable rotation
Talk to us about automating predictive maintenance for reliable rotation