SKF Logo white

SKF Microlog Analyzer dBX

SKF Microlog Analyzer dBX

The SKF Microlog Analyzer dBX is the most complex SKF vibration meter with a large display to date. It allows the fast acquisition of a wide range of vibration data. The meter can serve the applications that are essential to your company's condition-based maintenance. Suitable for use in a wide range of industries.

With the SKF Microlog Analyzer dBX you have access to powerful vibration monitoring methods. The analyzers in the SKF Microlog series are the first choice for portable condition monitoring. They are designed for a wide range of tasks involved in evaluating the behaviour of rotating industrial machinery.

The SKF Microlog Analyzer dBX is modular in design and can be upgraded with expansion options that eliminate the need to purchase additional measuring devices. Sensors and cables from previous models in the SKF Microlog CMXA series can still be used. The range of functions can be expanded by purchasing optional accessories.

SKF Microlog dBX front product

Main features:

  • Large display - High-resolution 10.1" colour display for a comprehensive representation even in unfavourable lighting conditions. Simultaneous display of up to 6 graphs.

  • Simultaneous triaxial measurements for fast data acquisition.

  • MPA-in-a-Flash - the fastest SKF vibration analysis, saves valuable measurement time.

  • User-friendly - minimal training time required.

  • Robust - IP65 rating against dust and water ingress; for reliable use in industrial environments.

  • Lithium battery for continuous data acquisition over 8 hours.

Technical data:

  • Input channels: 4 analogue input channels with IEPE bias, speed channel with integrated power supply for laser tachometer

  • Data acquisition: 24-bit A/D converter (dynamic range > 90 dB)

  • Max. Bandwidth: 40 kHz (sampling rate 102.4 kHz)

  • Operating temperature: -10 to +50 °C (+13 to +122 °F)

  • Storage temperature: -20 to +60 °C (-4 to +140 °F)

  • Dimensions: 300 x 195 x 50 mm (11.8 x 7.7 x 1.97 in.)

  • Weight: 1.9 kg or 1.7 kg with single battery

  • LCD screen: 10.1-inch multi-point colour touch screen, 1280 x 800 pixels, for indoor and outdoor use

  • Camera: integrated, rear camera

  • PC interface: USB type A

  • Power supply: 2 x lithium-ion polymer batteries (replaceable)

  • Battery life: up to 8 hours

Integrated tools and utilities:

The SKF Microlog Analyzer dBX hardware is available with a range of valuable software tools:

SKF data collector icon

SKF Data Collector
Collect data at measuring points on defined routes, incl. sensor setup.

Vibration text icon

SKF Vibration Test
Find structural resonances in machines and equipment
(using a hammer).

dBX analyzer icon

SKF dBX Analyzer
Record measurements and carry out additional analyses.

ODS analysis icon

SKF ODS Analysis
Determine the structural resonances in machines and plants with the help of the operating vibration mode analysis.

balancing icon

SKF Balancing
Balance the most diverse types of revolving machines with the help of a step-by-step guide.

Order tracking icon

SKF Order Tracking
Perform harmonic vibration analysis for speed-controlled machines.

gE enveloping icon

SKF gE Enveloping
Determine the condition of rolling bearings using SKF analysis algorithms.

data recorder icon

SKF Data Recorder
Record real-time measurements over long periods of time and use them to investigate problems with machines.

run up icon

SKF RunUp CoastDown
Used to search for dangerous resonances during start-up and shut-down of machines.

orbit analysis icon

SKF Orbit Analysis
Visualise the rotational behaviour of rotating shafts. Often used for fault diagnosis on machines with oil film bearings.

Ready for independent or online work

The SKF Microlog Analyzer dBX can be used as a stand-alone device that takes measurements and analyses data from rotating machinery to determine machine condition. It can also be connected to SKF monitoring software, such as SKF @ptitude Analyst, to perform analysis, store data on-site or remotely and download predefined measurement routes to the dBX.

Graphic showing the benefits of measurement and analyses data

Want to know more about SKF Microlog Analyzer dBX?

Want to learn more about how SKF Microlog Analyzer dBX can help your business?