A secret ingredient can make all the difference. It adds that little extra that elevates the taste, thereby boosting sales and promoting long-term success. What if you could add a secret ingredient to the machines that produce that tasty bread, chocolate, juice, pizza or soft drink?
SKF Food line is a portfolio of bearings and bearing units specifically developed for the needs and requirements of the food and beverage industry. Every bearing is designed to make the grease stay in, and the contaminants stay out. Critical all the way from preparation and processing to post-processing and packaging, as contamination can occur everywhere.
The latest addition to SKF Food line is spherical roller bearings for demanding food and beverage applications. They are equipped with food grade seals and food grade grease to improve food safety and reduce maintenance (service life is on average three timeslonger than for SKF open bearings).
Food-safe production
in every process
Produce more with
minimal maintenance
Reduce the
environmental impact
High-performance food grade NSF H1 grease – optimized for the food and beverage industry. Grease is Halal and Kosher certified and complies with US Food and Drug Administration (FDA) and European Community (EC) recommendations.
→ Unplanned and frequent production stops
→ Unplanned and frequent production stops
→ Damaged brand image and additional costs
Would abandon a brand if a
recall was issued due
to consumer sickness
43%
Would leave the brand for a few
months before coming back
* According to Trustwell, 2021
A digital footprint can remain long after the remedy of the problems
Putting things right usually takes a lot of time, money and effort
A complete portfolio of bearings and bearing units to enhance the food safety of essentially any food and beverage application. When you choose SKF, you also get access to the vast knowledge and experience that we have gained over many years.
Stainless steel deep groove ball bearing
MRC Ultra corrosion resistant sealed deep groove ball bearing
Deep groove ball bearing
Spherical roller bearing for heavy loads
Completely sealed ball bearing units
Food safety compliance is not just about the critical points in production. Contamination can occur everywhere, including pre- and post-processing.
Food grade is commonly considered equivalent to having food grade seals, food grade grease and corrosion-resistant bearing units.