Agricultural Solutions  |  Bearings and Seals  |  Belts and Chains  |  Lubrication  |  Mounting and Dismounting  |  Contact Us 

The role of bearings and seals

The current arable farmer is under increasing pressure; production must go up and costs down. This requires machines that can be used flexibly, can work faster under high loads and are available to the maximum. Especially during the high season, machines must be available 24/7 and there is actually no time for unplanned maintenance. 

SKF knows better than anyone under which conditions agricultural machines have to perform. What role do bearings, seals and lubricants play in this process? And how can predictive maintenance help you extend the life of your machine? Read the article>>

The role of bearings and seals

The current arable farmer is under increasing pressure; production must go up and costs down. This requires machines that can be used flexibly, can work faster under high loads and are available to the maximum. Especially during the high season, machines must be available 24/7 and there is actually no time for unplanned maintenance. 

SKF knows better than anyone under which conditions agricultural machines have to perform. What role do bearings, seals and lubricants play in this process? And how can predictive maintenance help you extend the life of your machine? Read the article>>

 


SKF, together with its brand PEER, provides solutions and products for equipment in all stages of the crop cycle, from tillage to crop storage. With a full standard assortment from SKF, complementary and customer-specific solutions from PEER - as well as an increased Agri Hub range - you can achieve high reliability while lowering the total cost of ownership. Choose from an extensive number of SKF spare parts - including PEER designations - available from stock. Gain access to a best-in-class bearing logistic network with global and quick availability.

SKF, together with its brand PEER, provides solutions and products for equipment in all stages of the crop cycle, from tillage to crop storage. With a full standard assortment from SKF, complementary and customer-specific solutions from PEER - as well as an increased Agri Hub range - you can achieve high reliability while lowering the total cost of ownership. Choose from an extensive number of SKF spare parts - including PEER designations - available from stock. Gain access to a best-in-class bearing logistic network with global and quick availability.

 


PEER Agriculture solutions 

Every generation of farmer wants to do better than the generations that came before. Farmers today have access to more technology and equipment that helps them be as productive as possible. But downtime, whether it’s unplanned or scheduled maintenance, can impact that productivity and reduce efficiency.

 

PEER Agriculture solutions 
Every generation of farmer wants to do better than the generations that came before. Farmers today have access to more technology and equipment that helps them be as productive as possible. But downtime, whether it’s unplanned or scheduled maintenance, can impact that productivity and reduce efficiency.

SKF Y bearings for agriculture

SKF Y-bearings – developed specifically for agricultural 

The expanded range includes the ideal solution for each application and specific machine design, making it possible to build more value into the machine design, reduce warranty costs, reduce the number of suppliers – and stay ahead of the competition.

Solid design, solid benefits

In order to meet the industry’s demands of improved protection against contaminant ingress, better shaft balance and locking strength, we have now developed a new range of ball bearing units – the UC range. 

SKF Y bearings for agriculture

SKF Y-bearings – developed specifically for agricultural 

The expanded range includes the ideal solution for each application and specific machine design, making it possible to build more value into the machine design, reduce warranty costs, reduce the number of suppliers – and stay ahead of the competition.

Solid design, solid benefits

In order to meet the industry’s demands of improved protection against contaminant ingress, better shaft balance and locking strength, we have now developed a new range of ball bearing units – the UC range. 


SKF Mudblock seal design MUD11 is a new generation of cassette seals, specifically developed for heavy-duty applications in harsh environments and tough operating conditions including agriculture and construction vehicles.

Benefits

  • Increase seal service life by up to 50%
  • Reduce friction by up to 20%
  • Increase productivity by extending service intervals
  • No need for expensive shaft machining thanks to the integrated counter face
  • Minimise environmental pollution risk


SKF Mudblock seal design MUD11 is a new generation of cassette seals, specifically developed for heavy-duty applications in harsh environments and tough operating conditions including agriculture and construction vehicles.

Benefits

  • Increase seal service life by up to 50%
  • Reduce friction by up to 20%
  • Increase productivity by extending service intervals
  • No need for expensive shaft machining thanks to the integrated counter face
  • Minimise environmental pollution risk
SKF  mud seals


SKF Cassette Seals MUD 11

Wheel-end bearings in agricultural equipment are expected to endure long, intensive work periods during which they are exposed to water, mud, straw and other contaminants. Front and rear wheel axles in certain construction equipment face equally grueling conditions. 

  • Up to 50% longer service life and 20% less friction
  • Interchangeable and easy to handle and install
  • Increased productivity
  • Reduced maintenance
  • Lower operating costs 

SKF  mud seals

SKF Cassette Seals MUD 11

  • Up to 50% longer service life and 20% less friction
  • Interchangeable and easy to handle and install
  • Increased productivity
  • Reduced maintenance
  • Lower operating costs 

The challenges of modern farming

Join our webinar where we will discuss the pressure during intensive agricultural season. How to minimise downtime, obtain machine reliability and meet the challenges of modern agriculture.

 

Join our Webinar on 23 June

The challenges of modern farming
Join our webinar where we will discuss the pressure during intensive agricultural season. How to minimise downtime, obtain machine reliability and meet the challenges of modern agriculture.

Join our Webinar on 23 June